
Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.10 %
Volume flow (liquid): ±0.10 %
Mass flow (gas): ±0.50 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 180 000 kg/h (0 to 6600 lb/min)
-
Medium temperature range
–50 to +150 °C (–58 to +302 °F)
-
Max. process pressure
PN 100, Class 600, 63K
-
Wetted materials
Measuring tube: Titanium grade 9
Connection: Titanium grade 2
Field of application
The straight single-tube design of Promass I provides in-line viscosity measurement in addition to mass flow, density and temperature measurement. With its compact transmitter Promass I 300 offers high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology enables measurement reliability and compliant verification.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment
Device properties
Straight, easy-to-clean single-tube system
TMB technology
Measuring tube made of Titanium
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Benefits
Energy-saving – full bore design enables minimal pressure loss
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in-/outlet run needs
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Explosion Protection
Product family: , Cubemass C, Promass A, Promass E, Promass F, Promass H, Promass I, Promass O, Promass P, Promass Q, Promass S, Pro mass X
English version - 03/2024
Product root: 8A3B-, 8A3C-, 8A5B-, 8A5C-, 8C3B-, 8C5B-, 8E3B-, 8E5B-, 8F3B-, 8F5B-, 8H3B-, 8H5B-, 8I3B-, 8I5B-, 8O3B-, 8O5B-, 8P3B-, 8P5B-, 8Q3B-, 8Q5B-, 8S3B-, 8S5B-, 8X3B-, 8X5B-, O8E3B-, O8E5B-, O8F3B-, O8F5B-, O8O3B-, O8O5B-, O8Q3B-, O8Q5B-, O8X3B-, O8X5B-, S8 A3B-, S8A3C-, S8A5B-, S8A5C-, S8C3B-, S8C5B-, S8E3B-, S8E5B-, S8F3B-, S8F5B-, S8H3B-, S8H5B-, S8I3B-, S8I5B-, S8O3B-, S8O5B-, S8P3B- , S8P5B-, S8Q3B-, S8Q5B-, S8S3B-, S8S5B-, S8X3B-, S8X5B- Region: Canada Approval agency: CSA Protection: Div. 1, Ex d, Ex e, Ex i, Ex t
Language:
English
Version:
20/03/2024
File size:
1.4 MB
File name:
CSA16.70087366_259F263G-268F_ZE008.pdf
-
-
-
Technical Information (TI)
TI Proline Promass I 300
English version - 11/2024
Coriolis flowmeter
EN 01/11/202401/08/202201/01/202116/09/201915/07/2019Language:
English
Version:
01/11/2024
File size:
10.9 MB
File name:
TI01274DEN_0924-00.pdf
-
-
-
Technical Information (TI)
TI Proline Promass I 300
Coriolis flowmeter
EN 01/11/202401/08/202201/01/202116/09/201915/07/2019Language:
English
Version:
01/11/2024
File size:
10.9 MB
File name:
TI01274DEN_0924-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass I 300
Coriolis flowmeter
PROFINET over Ethernet-APLEN 01/11/202408/01/2024Language:
English
Version:
01/11/2024
File size:
7.3 MB
File name:
BA02112DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass I 300
Coriolis flowmeter
Modbus RS485EN 01/11/202401/08/202201/01/202101/09/201902/10/2017Language:
English
Version:
01/11/2024
File size:
7.4 MB
File name:
BA01498DEN_0624-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass I 300
Coriolis flowmeter
HARTEN 01/11/202401/08/202201/01/202101/09/201902/10/2017Language:
English
Version:
01/11/2024
File size:
8.3 MB
File name:
BA01487DEN_0624-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass I 300
Coriolis flowmeter
PROFIBUS DPEN 01/11/202401/01/202101/06/2018Language:
English
Version:
01/11/2024
File size:
6.9 MB
File name:
BA01859DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass I 300
Coriolis flowmeter
PROFINETEN 01/11/202401/01/202116/09/201915/07/201902/10/2017Language:
English
Version:
01/11/2024
File size:
9.6 MB
File name:
BA01741DEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass I 300
Coriolis flowmeter
PROFIBUS PAEN 01/11/202401/01/202101/11/201801/08/2016Language:
English
Version:
01/11/2024
File size:
6.9 MB
File name:
BA01509DEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass I 300
Coriolis flowmeter
EtherNet/IPEN 01/11/202401/01/202102/10/2017Language:
English
Version:
01/11/2024
File size:
7.9 MB
File name:
BA01730DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass I 300
Coriolis flowmeter
FOUNDATION FieldbusEN 01/11/202401/01/202101/11/2016Language:
English
Version:
01/11/2024
File size:
7 MB
File name:
BA01520DEN_0324-00.pdf
-
-
-
Device Parameter (GP)
Proline Promass 300 FOUNDATION Fieldbus Description of Device Parameters
Coriolis flowmeter
EN 01/08/201801/11/2016Language:
English
Version:
01/08/2018
File size:
2.4 MB
File name:
GP01094DEN_0218.pdf
-