
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Level sensor, continuous.
Measuring: ultrasonic, contactless.
5m cable for connection to FHU43.
Sensor: 316Ti, PE, PA.
max meas. range under ideal condition:
Solids: 25m.
Blocking distance: 80cm.
Integrated sound velocity compensation.
Self cleaning effect of sensor membrane.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Information technique Mesure de niveau ultrasonique Sondes DU 43 C, DU 43 S
Mesure continue de niveau sans contact dans les
silos de produits en vracLanguage:
French
Version:
24/07/2003
File size:
369.7 KB
File name:
TI145FFR.pdf
-
-
-
Ex Safety Instruction (XA)
Nivosonic DU43C-E..., DU43S-E..., FHU43
BVS 03 ATEX E 217
ATEX II 1/3 D IP65, II 1/2 D IP68 T80 °C, II 3 D IP65 T65 °CEN 01/06/2003Language:
English
Version:
01/06/2003
File size:
535.1 KB
File name:
XA232FA3.PDF
-