Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History

50% less precipitant - 100% reliability and cooperation

Wastewater treatment in Wasmuël

In many areas of work, the demands on quality are constantly increasing. This is also the case in the field of wastewater treatment. The limit values are regularly analyzed and reviewed. The IDEA (Intercommunale de Développement Economique et d‘Aménagement du Coeur du Hainaut) in Belgium also supports this approach in order to create optimal conditions for wastewater treatment and thus guarantee the safety of the inhabitants of Wallonia.

WWTP at Wasmuel ©Endress+Hauser
CA80PH  onsite at the wastewater treatment plant

All benefits at a glance

  • Cost savings through the reduction of precipitant by 50%

  • Continuous monitoring of development targets through close cooperation with Endress+Hauser

  • Reduced maintenance effort

  • Independent maintenance through intensive training by Endress+Hauser experts

Pierre Bronchart  from IDEA

Thanks to the orthophosphate analyzers, consumption of the iron(III) chloride precipitant could be reduced by more than 50 %

Pierre Bronchart, Chemical Engineer
IDEA (Intercommunale de Développement Economique et d’Aménagement du Coeur du Hainaut)

Since requirments are increasing over the last years, it is crucial for IDEA to optimize their process on an ongoing basis. Therefore they look for strong partners helping them to develop a state-of-the-art WWTP.

The Endress+Hauser orthophosphate analyzers are used in the aeration basin and in the outlet to reliably maintain the legally prescribed effluent value of 1 mg/l Pges and at the same time to reduce the consumption of the precipitant iron(III) chloride (FeCl3).