
Specs at a glance
-
Process temperature
0 to 60 °C (32 to 140°F)
-
Process pressure
0 to 4 bar (0 to 58 psi) relative
Field of application
Flowfit CYA27 allows for monitoring of up to 6 relevant parameters at the same time. Sensors installed in the assembly need a sample flow as low as 5 l/h (1.32 gph) for accurate measurement. This enables precise control of processes such as disinfection with minimum water loss. The assembly offers flexible mounting options, an integrated sampling valve and a cleaning and dosing module. A flow monitoring can ensure that your measurement is always operational.
Flowfit CYA27 is a flow assembly for the measurement of multiple parameters such as chlorine, chlorine dioxide, bromine, ozone, pH/ORP, conductivity or oxygen mainly in bypass installations. It is suited to the following applications:
Drinking water
Process water
Cooling water
Seawater
Pool water
Industrial wastewater
Suitable for hazardous areas Cl. I div. 2: A certified flow switch with certified cable and manufacturer's declaration is available for hazardous area applications.
Benefits
Maximum flexibility: The modular design of the assembly enables perfect adaption to process requirements. You can measure up to 6 variables.
Minimum water loss: When installed in Flowfit CYA27, sensors require a low sample flow for precise measurement. Only a very small volume of water goes to waste.
Reliable measurement: The integrated flow switch makes sure that your measurement is always operational. For exact flow monitoring, select the optional flow rate measurement.
Long-term operation even in water containing particles: The particle separator module separates and drains particles by centrifugal forces. It ensures a safe flow at the measuring point without the need for regular maintenance.
Easy maintenance: The optional cleaning and dosing module enables automated cleaning cycles and acidification of the medium for specific disinfection process conditions.
Early indication: The optional status indication light according to NAMUR (NE107) shows if the flow is correct and sensors and transmitter are working properly, allowing for direct reaction to errors or timely maintenance.
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Flowfit CYA27
English version - 09/2023
Modular flow assembly for multiparameter measurements
EN 19/09/202322/06/202224/11/2020Language:
English
Version:
19/09/2023
File size:
1.7 MB
File name:
TI01559CEN_0323-00.pdf
-
-
-
Operating Instruction (BA)
BA Flowfit CYA27
English version - 09/2023
Modular flow assembly for multiparameter measurements
EN 19/09/202312/01/202127/10/2020Language:
English
Version:
19/09/2023
File size:
4 MB
File name:
BA02059CEN_0423-00.pdf
-
-
-
Technical Information (TI)
TI Flowfit CYA27
Modular flow assembly for multiparameter measurements
EN 19/09/202322/06/202224/11/2020Language:
English
Version:
19/09/2023
File size:
1.7 MB
File name:
TI01559CEN_0323-00.pdf
-
-
-
Operating Instruction (BA)
BA Flowfit CYA27
Modular flow assembly for multiparameter measurements
EN 19/09/202312/01/202127/10/2020Language:
English
Version:
19/09/2023
File size:
4 MB
File name:
BA02059CEN_0423-00.pdf
-
-
-
Installation Instructions (EA)
Kit CxA O-ring
For assemblies with a dummy plug (e.g.: CxA111, CPA240, CPA250, CYA27,
12mm electrodes with PG13.5 thread)EN 21/05/2021Language:
English
Version:
21/05/2021
File size:
590.4 KB
File name:
EA01355CEN_0121.pdf
-
-
-
Installation Instructions (EA)
EA Peristaltic dosing pump
Peristaltic dosing pump for Flowfit CYA27 flow assembly
EN 19/09/2023Language:
English
Version:
19/09/2023
File size:
699.3 KB
File name:
EA01486CEN_0123-00.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigen Komplettlösung
Language:
German
Version:
21/09/2022
File size:
1.3 MB
File name:
FA01018CDE_0422_Analyse_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Case Study (CS)
Sauberes Wasser für Forschung und Mensch
Trinkwasserdesinfektion im Uniklinikum Würzburg
Language:
German
Version:
18/08/2021
File size:
723.7 KB
File name:
CS01718CDE_0122_Sauberes Wasser fuer Forschung und Mensch.pdf
-
-
-
Case Study (CS)
Surveillance de l’eau potable lors de grandes manifestations
Une eau potable de qualité irréprochable doit être mise à
disposition des 30'000 participants au camp scout BuLa.
Grâce à la solution Netilion, le contrôle peut être effectué
en temps et en heure, quel que soit le lieu.Language:
French
Version:
04/04/2024
File size:
678.3 KB
File name:
CS01882S_20_FR_01_24_00_BULA_FR_.pdf
-
-
-
Case Study (CS)
Monitoraggio dell’acqua potabile per grandi eventi - con il pannello di analisi e l’ecosistema Netilion basato su cloud
Sui 120 ettari del sito di Goms è stato necessario
fornire acqua potabile di qualità impeccabile ai
30.000 partecipanti al campo scout. Il caldo insolito
e il gran numero di visitatori hanno posto gli
organizzatori di fronte a sfide particolari.Language:
Italian
Version:
23/04/2024
File size:
1 MB
File name:
CS01887S_20_IT_01_24_00_BULA_IT_.pdf
-