Liquiline Control CDC90 automatically cleans and calibrates your pH and ORP sensors.
Using a touchscreen and a web server, you can conveniently configure, maintain and operate the system and the measuring point.
The system makes it particularly easy to carry out maintenance work, such as changing operating materials.
Liquiline Control CDC90 automatically cleans and calibrates your pH and ORP sensors.
Field of application
The Liquiline Control CDC90 plug & play system automates Memosens pH and ORP measuring points in many industries. It cleans, calibrates and adjusts up to two sensors automatically, reducing maintenance effort, improving working safety in harmful areas and helping to ensure the yield and quality of your product. It can easily be integrated into existing plant infrastructures and allows a convenient connection to any process control system.
Liquiline Control CDC90 automates pH and ORP measuring points in all industries. It is suitable for each application where:
The sensors must be cleaned and/or calibrated frequently.
The measuring point is difficult to access.
The measuring point is in a harmful environment.
The process requires reproducible precise pH measurement.
The process requires measurement at frequent intervals.
The performance of the measuring point must be controlled and documented frequently.
Benefits
Increased occupational safety for your employees: Liquiline Control CDC90 reduces maintenance and servicing measures to a minimum – a decisive advantage, especially in difficult-to-access and hazardous environments.
With customizable cleaning and calibration cycles for up to two sensors, you can achieve high process reliability, product quality and optimum product yield. Blockages and soiling of the sensors are removed in good time.
Intelligent media distribution and dosing guarantees reproducible calibration results and ensures reliable measured values at all times.
Minimize operating costs by optimizing buffer and cleaning agent consumption at both measuring points. This is ensured by the sophisticated hydraulics of the Liquiline Control CDC90.
Seamless integration into your process control system with certified communication standards. Includes analog or digital signals as well as fieldbus: 0/4 ... 20 mA, PROFIBUS DP, Modbus TCP, EtherNet/IP, PROFINET, and web server technology.
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
Measuring principle
Potentiometric
-
Application
Increased occupational safety by minimizing maintenance and servicing measures.
Customizable cleaning and calibration cycles for up to two measuring points.
Minimization of operating costs and buffer and cleaning agent consumption through smart media distribution and dosing. -
Installation
Complete automated cleaning and validation system including a selectable retractable holder
-
Characteristic
Fully assembled system with powder-coated or stainless steel pneumatic control unit.
All non-ex applications -
Measuring principle
Automated cleaning and calibration of Memosens pH and ORP sensors installed in retractable assemblies.
-
Design
Complete cleaning and calibration system including dosing pumps and canisters for buffer and cleaning solutions for connection to various retractable assemblies and sensors
-
Dimension
268 x 1170 x 770 mm (l x h x w)
10.55 x 46.06 x 28.74 inch (l x h x w) -
Connection
DCS/PLS connection on Modbus TCP, Ethernet IP, Profinet, ProfibusDP and current in/ output
-
Input
1 to 2x Memosens digital sensor
1x 0/4 to 20mA input
4x digital input -
Output / communication
DCS/PLS connection via Modbus TCP, EtherNet/IP, PROFINET, PROFIBUS DP, digital and analog signals
-
Certificates, declarations and approvals
UKCA, CSA general purpose
-
-
Technical Information (TI)
TI Liquiline Control CDC90
-
Technical Information (TI)
English version - 09/2024New version available in EnglishThe smart system for automated measuring points
EN 26/09/202423/03/202220/04/202112/12/201931/01/2018Language:
English
Version:
26/09/2024
File size:
2.5 MB
File name:
TI01340CEN_0624-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline Control CDC90
-
Operating Instruction (BA)
English version - 03/2026New version available in EnglishData transmission via PROFIBUS DP
EN 25/03/202623/09/202423/03/2022Language:
English
Version:
25/03/2026
File size:
1 MB
File name:
BA02239CEN_0326-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline Control CDC90
-
Operating Instruction (BA)
English version - 03/2026New version available in EnglishData transmission via Modbus TCP
EN 25/03/202623/09/202423/03/2022Language:
English
Version:
25/03/2026
File size:
967.6 KB
File name:
BA02238CEN_0326-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline Control CDC90
-
Operating Instruction (BA)
English version - 10/2024New version available in EnglishData transmission via analog communication 0/4 to 20 mA
EN 02/10/202423/03/2022Language:
English
Version:
02/10/2024
File size:
772.8 KB
File name:
BA02237CEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline Control CDC90
-
Operating Instruction (BA)
English version - 03/2026New version available in EnglishData transmission via PROFINET
EN 26/03/202623/09/202423/03/2022Language:
English
Version:
26/03/2026
File size:
996 KB
File name:
BA02240CEN_0326-00.pdf
-
-
-
Operating Instruction (BA)
Liquiline Control CDC90
-
Operating Instruction (BA)
German version - 03/2022New version available in EnglishDatenübertragung über EtherNet/IP
Language:
German
Version:
23/03/2022
File size:
1.1 MB
File name:
BA02241CDE_0122-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline Control CDC90
-
Operating Instruction (BA)
English version - 08/2024New version available in EnglishAutomated cleaning and calibration of Memosens sensors
EN 01/08/202423/03/202208/02/202106/10/202011/12/2019Language:
English
Version:
01/08/2024
File size:
4.9 MB
File name:
BA01707CEN_0924-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline Control CDC90
-
Operating Instruction (BA)
English version - 03/2026New version available in EnglishData transmission via EtherNet/IP
EN 26/03/202623/09/202423/03/2022Language:
English
Version:
26/03/2026
File size:
993.4 KB
File name:
BA02241CEN_0326-00.pdf
-
-
-
Short Instruction (KA)
KA Liquiline Control CDC90
-
Short Instruction (KA)
English version - 08/2024New version available in EnglishAutomated cleaning and calibration of Memosens sensors
EN 01/08/202423/03/202208/02/202111/12/201910/04/2018Language:
English
Version:
01/08/2024
File size:
4.6 MB
File name:
KA01306CEN_0724-00.pdf
-
-
-
Installation Instructions (EA)
Einbauanleitung/ Installation Instructions Kit Module/Modules
-
Installation Instructions (EA)
English version - 07/2014New version available in EnglishFür erweiterte Funktionalität
For extended functionalityEN 07/07/201425/03/201331/12/2011Language:
English
Version:
07/07/2014
File size:
2.4 MB
File name:
EA00008CA2_0314.pdf
-
Choose from our suggested options
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
- CAD drawings CAD drawings
- CAD drawings
-
Prices per piece
-
<%range%><%price%>
-
- Optional add-ons
Individual configuration
Often bought together
Accessories
Related products