Specs at a glance
-
Accuracy
Liquids: +/- 2 mm (0.08")
Solids: +/- 4 mm (0.16") -
Process temperature
-40…+80°C
(-40…+176°F) -
Process pressure / max. overpressure limit
-1…3 bar
(-14,5…43 psi) -
Max. measurement distance
40 mm/ 1-1/2": 20m (65.6 ft)
80 mm/ 3": 30m (98.4 ft) -
Main wetted parts
PVDF, PBT/PC
Field of application
The Micropilot FMR30B is made for continuous non-contact level measurement equipped with 80 GHz-technology. The installation and commissioning of the device is fast and easy due to its simple design and guiding wizards. Remote access via Bluetooth or on-site access via the color touch display ensures easy operation. With on-demand process verification and device diagnostics, thanks to Heartbeat Technology, downtime can be reduced. The compact device is ideal for narrow installation conditions.
The Micropilot FMR30B is a free space radar device with a measuring range of up to 30m (98ft) for level measurement in liquids and solids. It is suitable for utility applications across all industries and the perfect match for applications in Water, Wastewater & Waste as well as for basic applications in Mining, Minerals & Metals and Food & Beverage industry:
Open basins
River monitoring
Sewer management
Pump station / lift station
Open channel flow
IBC and storage tanks
Silos
Stockpiles
Pneumatic conveying
Benefits
Fast commissioning and operation thanks to guided setup sequences (wizards)
Bluetooth connectivity enables easy, reliable and encrypted wireless remote access
Comfortable on-site access via color touch display
Device identification during Bluetooth connection thanks to “It’s me-function” (flashing display)
Simple device selection thanks to clear segmentation and easy configuration
Heartbeat Technology allows on-demand verification and diagnostics guided through the wizard without process interruption
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Micropilot FMR30B
Free-space radar
HARTEN 30/09/202510/12/202425/09/2024Language:
English
Version:
30/09/2025
File size:
2.8 MB
File name:
TI01806FEN_0325-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR30B
Free-space radar
HARTEN 30/09/202525/09/2024Language:
English
Version:
30/09/2025
File size:
2.9 MB
File name:
BA02373FEN_0225-00.pdf
-
-
-
Device Parameter (GP)
GP Micropilot FMR20B, FMR30B
Radar
HARTEN 30/07/202530/09/2024Language:
English
Version:
30/07/2025
File size:
1.3 MB
File name:
GP01229FEN_0225-00.pdf
-
-
-
Short Instruction (KA)
KA Micropilot FMR30B
Free-space radar
HARTEN 30/09/202525/09/2024Language:
English
Version:
30/09/2025
File size:
1.5 MB
File name:
KA01724FEN_0225-00.pdf
-
-
-
Installation Instructions (EA)
EA UNI DN 80/80 (3") slip-on flange, 80 mm DN 100/100 (4") antenna, 80 mm DN 150/150 (6") antenna, 80 mm antenna
Micropilot FMR20B, FMR30B
EN 17/10/2025Language:
English
Version:
17/10/2025
File size:
1003.1 KB
File name:
EA01719FEN_01.25-00.pdf
-
-
-
Installation Instructions (EA)
EA Display with cover, cover seal
Micropilot
EN 31/01/202531/08/2024Language:
English
Version:
31/01/2025
File size:
553.4 KB
File name:
EA01502FEN_0225-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Micropilot FMR30B
Ex ia IIC T4...T1 Ga
Ex ia IIIB T200 135 °C DaEN 15/10/2025Language:
English
Version:
15/10/2025
File size:
493.9 KB
File name:
XA03630FEN_0125-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Micropilot FMR30B
ATEX, IECEx:
Ex ia IIC T4...T1 Ga
Ex ia IIIB T135 °C DaEN 30/09/202507/07/2025Language:
English
Version:
30/09/2025
File size:
393.4 KB
File name:
XA03512FEN_0225-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Micropilot FMR30B
Control Drawing IS
Class I, II, III, Div. 1, Groups A-D, F, G
AEx/Ex ia IIC Ga, AEx/Ex ia IIIB Da
Class I, Div. 2, Groups A-DEN 30/09/202507/07/2025Language:
English
Version:
30/09/2025
File size:
405.3 KB
File name:
XA03524FEN_0225-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Micropilot FMR30B
Ex ia IIC T4 Ga
Ex ia IIIB T135 °C DaEN 28/10/2025Language:
English
Version:
28/10/2025
File size:
396.9 KB
File name:
XA03624FEN_0125-00.pdf
-