
Specs at a glance
-
Accuracy
pn ≥ 400mbar: 0.35 %
pn < 400mbar: 0.50 % -
Process temperature
-10°C...+70°C
(+14°F...+158°F) -
Pressure measuring range
200 mbar...2 bar
(3 psi...29 psi) -
Process pressure / max. overpressure limit
10 bar (145 psi)
-
Main wetted parts
316L
-
Max. measurement distance
20 m H2O
(66 ft H2O) -
Material process membrane
Metal
-
Measuring cell
200 mbar...2 bar
(3 psi...29 psi)
Field of application
The Waterpilot FMX11 transmitter is typically used in environmental applications for hydrostatic level measurement. It is certified for drinking water applications and can be used in wells, storage tanks, water towers, dams, gauging stations, lakes and rivers.
Temperature: –10 to +70°C (14 to 158°F)
Measuring range: 0 to 2bar / 20m H20 (0 to 30psi / 67ft H2O)
Cable length: 6 to 30m
Accuracy: up to ±0.35%
Drinking water approvals: ACS, KTW, NSF61, DVGW
Certifications: cULus
Benefits
Simple and reliable transmitter for various drinking water applications
Easy installation, commissioning and operation
Orderable with flexible measuring ranges and cable lengths tailored to fit your application
Robust construction for durable long-term services
Suitable for surface water monitoring in rivers and lakes as well as level monitoring for drinking water production, e.g. in water towers, dams, gauging stations
Compact size d=22mm (0.87”), makes this an excellent choice for applications in bore holes and small diameter stilling wells.
Simple specification and ordering
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Waterpilot FMX11
Hydrostatic level measurement
EN 14/12/2020Language:
English
Version:
14/12/2020
File size:
594.9 KB
File name:
TI01524PEN_0120.pdf
-
-
-
Operating Instruction (BA)
Waterpilot FMX11
Hydrostatic level measurement
EN 14/12/2020Language:
English
Version:
14/12/2020
File size:
584.7 KB
File name:
BA02028PEN_0120.pdf
-
-
-
Short Instruction (KA)
KA Waterpilot FMX11
Hydrostatic level measurement
EN 01/11/2022Language:
English
Version:
01/11/2022
File size:
311.1 KB
File name:
KA01633PEN_0122-00.pdf
-
-
-
Short Instruction (KA)
Waterpilot FMX11
Hydrostatic level measurement
EN 14/12/2020Language:
English
Version:
14/12/2020
File size:
441.6 KB
File name:
KA01457PEN_0120.pdf
-
-
-
Installation Instructions (EA)
Suspension clamp
Waterpilot
EN 25/01/2023Language:
English
Version:
25/01/2023
File size:
394.2 KB
File name:
EA01464PEN_0122-00.pdf
-
-
-
Special Documentation (SD)
Waterpilot FMX11
Hydrostatic levelmeasurement
Language:
English
Version:
03/08/2020
File size:
302.5 KB
File name:
SD02542PEN_0120.pdf
-
-
-
Fields of Activities (FA)
Level measurement
Product overview for applications in liquids and bulk solids
Language:
English
Version:
14/10/2022
File size:
10.5 MB
File name:
FA00001F00EN2522.pdf
-
-
-
Fields of Activities (FA)
Misura di livello
Misura di livello
Panoramica dei prodotti per applicazioni in liquidi e solidi sfusiLanguage:
Italian
Version:
03/03/2023
File size:
46.9 MB
File name:
FA00001F00IT2522.pdf
-
-
-
Fields of Activities (FA)
圧力測定
プロセス圧力、差圧、レベル、流量測定用の高性能伝送器
Language:
Japanese
Version:
05/07/2023
File size:
6 MB
File name:
FA00004PJA_2321.pdf
-
-
-
Fields of Activities (FA)
Druckmesstechnik
Leistungsfähige Messgeräte für Prozessdruck, Differenzdruck, Füllstand
und DurchflussLanguage:
German
Version:
19/08/2021
File size:
5.4 MB
File name:
FA00004P00DE2321.pdf
-